Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XX
Schneider Electric XXT18A4M12 Image

XXT18A4M12

Schneider Electric XXT18A4M12 Image
XXT18A4M12

ultrasonic sensor cylindrical M18 - Sn 1 m - transmitter M12 connector

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor transmitter
    series name
    General purpose
    sensor name
    XXT
    sensor design
    Cylindrical M18
    detection system
    Thru beam (need a receiver)
    [Sn] nominal sensing distance
    1 m
    material
    Plastic
    wiring technique
    2-wire
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0...1 m
    beam angle
    6 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M18 x 1
    supply voltage limits
    10...28 V DC
    [Sa] assured operating distance
    0...1 m
    transmission frequency
    300 kHz
    repeat accuracy
    1.27 %
    minimum size of detected object
    Cylinder diameter 114 mm at 1 m
    current consumption
    40 mA
    marking
    CE
    threaded length
    51 mm
    height
    18 mm
    width
    18 mm
    depth
    65 mm
    product weight
    0.033 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -40...80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1140  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances


    ±10°


  • Connections and Schema

    Wiring Diagram


    (1)
    (+)
    (3)
    (-)
    BN
    Brown
    BU
    Blue


Compare products: /