range of product
    Harmony XVS
    product or component type
    Multisound siren
    device short name
    XVS
    Complementary
    colour
    White
    material
    PC (polycarbonate) (back cover)
    ASA (Acrylonitrile Styrene Acrylate) (front)
    ASA (Acrylonitrile Styrene Acrylate) (back)
    product weight
    1 kg
    marking
    CE
    mounting support
    Bracket
    fixing mode
    3 holes Ø 9 mm
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    250 mA at 12 V
    350 mA at 24 V
    electrical connection
    Cable : 6.5...8.5 mm, 0.33 mm² / AWG 22 (signalling circuit)
    Cable : 6.5...8.5 mm, 0.52 mm² / AWG 20 (power circuit)
    width
    140 mm
    height
    114 mm
    depth
    223 mm
    Environment
    signalling type
    43 tones siren
    standards
    EN 55014-2
    EN 55022
    EN 61000-6-2
    EN 61000-6-3
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35...70 °C
    ambient air temperature for operation
    -10...50 °C
    overvoltage category
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP53 conforming to EN/IEC 60529
    [Us] rated supply voltage
    12 V DC
    24 V DC
    noise level
    0...105 dB (continuous or intermittent tone) at 1 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XVS Sirens (Version 1.0)
    Date 11/21/18
    Size 73.4 KB
    XVS14BMW Siren (Version 1.0)
    Date 11/21/18
    Size 88.7 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVS14BMW Multisound siren (Version 01)
    Date 12/13/17
    Size 366.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVS14BMW, XVS14GMW, XVS14MMW sirens (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Siren
    Dimensions