Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVP
Schneider Electric XVPC35W Image
Discontinued

XVPC35W

Schneider Electric XVPC35W Image
Discontinued
XVPC35W

AMBER STEADY LENS UNIT/OFF-WHITE RING

Show more characteristics >
XVPC35W  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVP Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit with cream clamping ring
    signalling type
    Steady
    mounting diameter
    50 mm
    component name
    XVPC
    material
    Polycarbonate and polyamide
    light source
    Orange bulb not included
    bulb type
    Incandescent with BA 15d base
    Protected LED
    [Us] rated supply voltage
    <= 250 V
    Complementary
    assembly style
    Customer assembly, up to 5 units
    power dissipation in W
    <= 7 W
    connections - terminals
    Screw clamp terminals : <= 1 x 1.5 mm² with cable end
    marking
    CE
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    CAD overall width
    56 mm
    CAD overall height
    65 mm
    CAD overall depth
    56 mm
    product weight
    0.1 kg
    Environment
    pollution degree
    2
    product certifications
    cULus
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...50 °C, with incandescent
    -25...50 °C, with LED
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVPC... Beacons and indicator bank 50 mm diameter (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Indicator Bank without Audible Unit
    Dimensions

    Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    Number of illuminated units

    b in mm

    b in in.

    1

    108

    4.25

    2

    170

    6.69

    3

    232

    9.13

    4

    294

    11.57

    5

    356

    14.02


Compare products: /