Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVM
Schneider Electric XVMM2RSHSB Image

XVMM2RSHSB

Schneider Electric XVMM2RSHSB Image
XVMM2RSHSB

beacon with buzzer + 1 illuminated unit - Ø 45 mm - 230 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVM
    product or component type
    Pre-assembled and pre-cabled beacon
    beacon or indicator bank unit type
    1 illuminated unit
    component name
    XVM
    light source
    Red super bright LED with BA 15d base steady signalling
    light block color
    Red
    [Us] rated supply voltage
    230 V AC
    indicator bank base type
    Base with integrated buzzer
    mounting mode
    Horizontal
    Complementary
    kit composition
    Cover
    Base unit
    Aluminium support tube
    Plastic fixing plate
    mounting diameter
    45 mm
    connections - terminals
    Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)
    marking
    CE
    mounting support
    Aluminium tube
    short-circuit protection
    0.2 A
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    18 mA on base unit
    20 mA on flash discharge tube unit
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    flashing frequency
    0.8 Hz
    fundamental frequency
    4 kHz
    net weight
    0.355 kg
    Environment
    IP degree of protection
    IP54 horizontal position conforming to IEC 60529
    product certifications
    CCC
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…50 °C
    overvoltage category
    Class I conforming to IEC 60947-1
    Class I conforming to IEC 60947-5-1
    Class I conforming to IEC 61140
    protective treatment
    TC
    noise level
    0…80 dB at 1 m
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XVMM2RSHSB: beacon with buzzer + 1 illuminated unit - Ø 45 mm - 230 V AC (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVM Indicator banks (Version 1.0)
    Date 2/27/19
    Size 4.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVM B/M/G Pre-assembled and pre-cabled indicator banks (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVM Illuminated beacons and indicating banks (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pre-Assembled and Pre-Cabled Tower Light with Fixing Base for Mounting on Horizontal Support (Support Tube + Plastic Fixing Plate)
    Dimensions

    Below drawing shows a tower light with 3 illuminated stages. Select the number of stages according to the product characteristics in order to get b1 dimension.


    (1)
    Base unit with or without buzzer.

    Number of illuminated units

    b1 in mm

    b1 in in.

    1 unit

    356

    14.02

    2 units

    421

    16.57

    3 units

    486

    19.13

    4 units

    551

    21.69


  • Connections and Schema

    Pre-Assembled and Pre-Cabled Tower Light
    Wire Colors

    4th illuminated unit: yellow wire

    3rd illuminated unit: green wire

    2nd illuminated unit: white wire

    1st illuminated unit: blue wire

    Common: black wire

    Buzzer (if integrated in base unit): grey wire


  • Technical Description

    Base Unit with Integral Buzzer
    Adjustment of Audible Signal

    View from above:


    (1)
    Volume adjustment potentiometer: 0 to 85 dB. Use either a cross headed or flat tipped screwdriver.
    (2)
    2-position selector for type of audible signal: continuous tone or intermittent tone


Compare products: /