Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVDLS
Schneider Electric XVDLS35 Image

XVDLS35

Schneider Electric XVDLS35 Image
XVDLS35

Ø 45 mm tower light - steady - orange - IP40

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVD Optimum
    product or component type
    Complete miniature beacon
    beacon or indicator bank unit type
    Base unit with direct fixing mode
    Illuminated unit
    signalling type
    Steady
    mounting diameter
    45 mm
    component name
    XVDLS
    material
    Glass reinforced polyamide (base unit)
    Polycarbonate (illuminated unit)
    light source
    Orange bulb not included
    bulb type
    Incandescent with BA 15d
    [Us] rated supply voltage
    <= 230 V
    power dissipation in W
    < 5 W
    Complementary
    connections - terminals
    Screw clamp terminals, connection capacity: <= 1 x 1.5 mm² with cable end
    cable entry
    1 entry tapped for Pg 7
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    CAD overall width
    45 mm
    CAD overall height
    104 mm
    CAD overall depth
    45 mm
    terminals description ISO n°1
    (COM-1)PW
    (GND)GROUND
    product weight
    0.08 kg
    Environment
    product certifications
    UL
    CSA
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP40 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    XVB XVD Tower lights (Version 1.0)
    Date 6/13/16
    Size 31 KB
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Date 2/25/16
    Size 83.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVDLS3... / XVDLS6... Illuminated beacons miniature (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated Beacon
    Dimensions



  • Mounting and Clearance

    Illuminated Beacon
    Panel Cut-out for Direct Fixing



Compare products: /