Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

40mmTower ROGB PoleBuzzerFlash100-240VAC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVC4
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    4 illuminated units
    sound signalling
    Buzzer
    mounting diameter
    40 mm
    component name
    XVC
    device short name
    XVC
    light source
    Blue LED steady or flashing
    Green LED steady or flashing
    Orange LED steady or flashing
    Red LED steady or flashing
    supply circuit type
    AC
    noise level
    70...85 dB (continuous or intermittent tone) at 1 m
    Complementary
    material
    Polycarbonate (illuminated unit)
    ABS (acrylonitrile butadiene-styrene) (base unit)
    PBT + ABS (UL94-V0) (top cover)
    SGP (chromium-plated) (support tube)
    product mounting
    On support tube, 17 mm
    mounting location
    On support tube, 17 mm
    [Us] rated supply voltage
    100...240 V
    [Us] rated supply voltage
    100...240 V
    cable cross section
    0.33 mm²
    0.83 mm²
    AWG gauge
    AWG 18
    AWG 22
    cable length
    450 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    4 kV
    current consumption
    95 mA
    fundamental frequency
    2.23 kHz
    flashing frequency
    1 Hz
    product weight
    0.83 kg
    height
    672.2 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35...70 °C
    ambient air temperature for operation
    -10...50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    overvoltage category
    Class I EN/IEC 61140
    IP degree of protection
    IP23 in vertical surface installation conforming to EN/IEC 60529
    IP54 in flat surface installation conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVC4M Tower lights (Version 1.0)
    Date 11/21/18
    Size 91.8 KB
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Date 3/21/19
    Size 69.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVC1B...HK, XVC1M...HKJ, XVC1M, XVC4M, XVC6M Illuminated beacons and indicating banks (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.