Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVC1
Schneider Electric XVC1M2HK Image

XVC1M2HK

Schneider Electric XVC1M2HK Image
XVC1M2HK

tower light 100 mm 100..240 V siren - steady/flashing LED - orange/red

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVC1
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    2 illuminated units
    sound signalling
    Siren
    mounting diameter
    100 mm
    component name
    XVC
    light source
    Orange LED steady or flashing signalling
    Red LED steady or flashing signalling
    [Us] rated supply voltage
    100...240 V
    supply circuit type
    AC
    noise level
    0...102 dB (continuous or intermittent tone) at 1 m
    Complementary
    material
    Illuminated unit : polycarbonate
    Base unit : ABS (acrylonitrile butadiene-styrene)
    Top cover : PBT + ABS (UL94-V0)
    product mounting
    On base
    cable cross section
    0.83 mm²
    0.33 mm²
    AWG gauge
    AWG 22
    AWG 18
    cable length
    500 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    4 kV
    current consumption
    280 mA
    flashing frequency
    0.7...3 Hz
    product weight
    1.88 kg
    height
    371 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35...70 °C
    ambient air temperature for operation
    -20...50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Date 11/28/14
    Size 69.5 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVC1B…HK XVC1M…HK Tower lights (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVC1B...HK, XVC1M...HKJ, XVC1M, XVC4M, XVC6M Illuminated beacons and indicating banks (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pre-assembled and Pre-wired Tower Light with Siren
    Dimensions

    Below drawing shows the maximum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    No. of illuminated units

    b in mm

    b in in.

    1

    293

    11.54

    2

    371

    14.61

    3

    449

    17.68


  • Mounting and Clearance

    Pre-assembled and Pre-wired Tower Light with Siren
    Mounting on Horizontal Support (Direct or with Fixing Plate)

    Panel cut-out



Compare products: /