Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVB
Schneider Electric XVBZ02A Image

XVBZ02A

Green premium brand logo
Schneider Electric XVBZ02A Image
XVBZ02A
Green premium brand logo

FIXING BASE 80MM ALUMINUM SUPPORT TUBE

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XVBZ02A is replaced by:
Product
Qty
XVUZ02
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 September 2014
1
  • Main
    range of product
    Harmony XVB
    accessory / separate part designation
    Fixing base
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part destination
    Beacons and indicator banks Ø 70 mm
    Complementary
    accessory / separate part type
    Fixing base
    product compatibility
    XVBL.
    XVBC.
    kit composition
    Ø 25 mm aluminium support tube
    Black plastic fixing plate
    height under base unit
    80 mm
    colour
    Aluminium
    net weight
    0.11 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XVBZ02A: FIXING BASE 80MM ALUMINUM SUPPORT TUBE (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XVBZ02A: FIXING BASE 80MM ALUMINUM SUPPORT TUBE (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    Description
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 10/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    Description
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    Description
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    FIXING BASE 80MM ALUMINUM SUPPORT TUBE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Mounting


    Height under base unit

    b in mm

    b in in.

    80

    3.15


  • Mounting and Clearance

    Panel Cut-Out



Compare products: /