Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVB
Schneider Electric XVBC5B5 Image

XVBC5B5

Schneider Electric XVBC5B5 Image
XVBC5B5

Ø 70 mm illuminated unit - flashing - orange - IP65 - 24 V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVB Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit
    signalling type
    Flashing
    mounting diameter
    70 mm
    component name
    XVBC
    material
    Polycarbonate
    light source
    Orange integral LED
    bulb type
    Protected LED
    [Us] rated supply voltage
    24 V AC/DC
    Complementary
    assembly style
    Customer assembly, up to 5 units
    connections - terminals
    Screw clamp terminals : <= 1 x 1.5 mm² with cable end
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    < 47 mA AC/DC
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    flashing frequency
    1 Hz
    CAD overall width
    70 mm
    CAD overall height
    63 mm
    CAD overall depth
    70 mm
    product weight
    0.17 kg
    Environment
    pollution degree
    2
    product certifications
    CCC
    GOST
    UL 508
    CSA C22-2 No 14
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP65 on fixing base XVBZ0. conforming to IEC 60529
    IP66 on base unit conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X indoor conforming to UL 508
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Specification guide
    Date
    Size
    Add to My Documents
    Tender specifications KDP (Version 1.0)
    Date 9/6/16
    Size 24.8 KB
    Certificate
    Date
    Size
    Add to My Documents
    IEC60439-2 certificate KDP (Version 1.0)
    Date 9/6/16
    Size 249.9 KB
    ASEFA certificate KDP (Version 1.0)
    Date 9/6/16
    Size 1.1 MB
    XVB Beacons and indicator banks (Version 1.0)
    Date 12/12/18
    Size 1.4 MB
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Date 2/25/16
    Size 83.4 KB
    XVB XVD Tower lights (Version 1.0)
    Date 6/13/16
    Size 31 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVB Indicating banks and beacons (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVBL... /C..., XVDL.../C... Beacons and indicator banks Ø 70 mm Universal (Version 09)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVB, DL1B Illuminated beacons and indicating banks (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XVB - 70 mm diameter indicator bank PEP (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /