Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYP952S Image

XUYP952S

Schneider Electric XUYP952S Image
XUYP952S

photo-electric sensor - XUY - diffuse - Sn 4m - 12..24VDC - terminals

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application, conveyor system and access control
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Screw terminal
    product specific application
    Access control
    Materials handling
    Detection of belt breakage
    emission
    Infrared
    [Sn] nominal sensing distance
    4 m
    Complementary
    enclosure material
    Polycarbonate
    output type
    Solid state
    status LED
    1 LED color: green for output status
    1 LED color: red for alignment assistance
    1 LED color: red for dirty optics
    1 LED color: red for limit of detection
    1 LED color: red for time delay
    1 LED color: red for time function indicator
    supply voltage limits
    10...30 V DC
    voltage state 0 guaranteed
    < 1.4 V
    voltage state 1 guaranteed
    > 3 V
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    > 60 Hz
    voltage drop
    < 1 V at 10 mA (closed state)
    < 2 V at 100 mA (closed state)
    current consumption
    50 mA (no-load)
    time delay range
    0...10 s retriggerable delay for output circuit
    setting-up
    Teach mode and/or fine manual adjustment
    product weight
    0.13 kg
    Environment
    product certifications
    cULus
    CE
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 10000 lux with incandescent bulb at 5° of optical axis
    <= 20000 lux with natural light at 5° to the optical axis
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0731  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYP952S: photo-electric sensor - XUY - diffuse - Sn 4m - 12..24VDC - terminals (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYP952S, XUYP952R Diffuse reflection Sensor, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /