Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYLCLAR5DSP Image

XUYLCLAR5DSP

Schneider Electric XUYLCLAR5DSP Image
XUYLCLAR5DSP

photo-electric sensor - XUY clar - ampli for fibre - color - 12..24VDC - M8

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XUYLCLAR5DSP is replaced by:
Product
Qty
XUYLC2001
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2009
1
  • Main
    range of product
    OsiSense XU
    series name
    Application, high performance
    specific application of photoelectric detector
    Colour detection, EEPROM backup
    sensor name
    XUY
    sensor design
    Compact, fiber design
    emission
    Red, blue and green
    [Sn] nominal sensing distance
    3...70 mm depending on fibers used
    Complementary
    electronic sensor type
    Photo-electric sensor
    material
    Plastic
    enclosure material
    Polyamide PA6
    display material
    Polyamide PA12
    detection system
    Through beam or diffuse
    number of color recognised
    5
    spot diameter
    2...8 mm depending on fibers used
    resolution
    12 bits
    type of colour processing
    RGB
    wiring technique
    2 x 4-wire type
    type of output signal
    Discrete
    output type
    Solid state
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8
    supply circuit type
    DC
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection
    switching frequency
    1.1 kHz
    voltage drop
    < 2 V closed state
    current consumption
    120 mA (no-load)
    time delay range
    0...1950 ms colour recognition delay
    0...500 ms integration of colour recognition delay
    10 ms adjustment increments of colour recognition delay
    0.1 ms adjustment increments of integration colour recognition delay
    delay response
    1 ms normal mode
    20 ms high resolution mode
    450 µs fast mode
    setting-up
    Adjustment using knurled wheel
    Environment
    product certifications
    CE
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    5000 lux incandescent bulb
    6000 lux natural light
    shock resistance
    30 gn (duration = 11 ms) (1/2 sine wave, 1 shock/3 axes) conforming to IEC 60068-2-27
    IP degree of protection
    IP40 sensor IEC 60529
    IP65 fiber optic IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /