Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYLC2001 Image

XUYLC2001

Schneider Electric XUYLC2001 Image
XUYLC2001

photo-electric sensor - XUY - ampli for fibre - 1 color - 24VDCM12

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    specific application of photoelectric detector
    Sorting out of coloured parts
    Detection of coloured wires
    Detection of little marks and coloured tags
    Detection of translucent coloured parts
    Detection of one colour
    Quality control of lids colour or presence of labels
    sensor name
    XUY
    sensor design
    Fiber design
    emission
    Red LED
    Complementary
    electronic sensor type
    Photo-electric sensor
    material
    Plastic
    enclosure material
    Polycarbonate strong housing
    type of output signal
    Discrete
    discrete output type
    1 PNP/NPN
    electrical connection
    1 male connector M12, 4 pins
    cable length
    2 m
    supply circuit type
    DC
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    21.6…26.4 V DC
    switching frequency
    25 Hz for XUYFPCP.
    500 Hz for XUYFPCF.
    maximum voltage drop
    <0.5 V at 10 mAat low level
    <2.2 V at 100 mA
    current consumption
    120 mA no-load
    maximum delay response
    1 ms for XUYFPCF.
    20 ms for XUYFPCP.
    maximum delay recovery
    1 ms XUYFPCF.
    20 ms XUYFPCP.
    setting-up
    Sensitivity adjustment with teach mode
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -20…60 °C
    immunity to ambient light
    3000 lux incandescent bulb
    5000 lux natural light
    IP degree of protection
    IP65
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYLC2001: photo-electric sensor - XUY - ampli for fibre - 1 color - 24VDCM12 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Фотоэлектрические датчики типов XU... - Сертификат соответствия EAC (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /