Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYFVPSA61 Image

XUYFVPSA61

Schneider Electric XUYFVPSA61 Image
XUYFVPSA61

glass fibre optic for sensor - diffuse - extended - standard - 0.6m - Sn80mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    sheath type
    Standard
    [Sn] nominal sensing distance
    80 mm XUYAFV
    end fitting type
    Extended with nickel plated brass, M4 x 0.7
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    50 µ glass
    sheath material
    PVC + thermo polyolefine
    detection system
    Diffuse
    optic fiber length
    0.6 m
    minimum bending radius
    10 mm
    head mounting
    M4 x 0.7
    net weight
    0.041 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYFVPSA61: glass fibre optic for sensor - diffuse - extended - standard - 0.6m - Sn80mm (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /