Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

glass fibre optic for sensor - diffuse - extended - standard - 1.5m - Sn80mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    sheath type
    Standard
    [Sn] nominal sensing distance
    80 mm XUYAFV
    end fitting type
    Extended with nickel plated brass, M4 x 0.7
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    50 µ glass
    sheath material
    PVC + thermo polyolefine
    detection system
    Diffuse
    optic fiber length
    1.5 m
    minimum bending radius
    10 mm
    head mounting
    M4 x 0.7
    Environment
    ambient air temperature for operation
    -25...60 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0647  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYFVPSA151: glass fibre optic for sensor - diffuse - extended - standard - 1.5m - Sn80mm (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.