Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYFPDC151 Image
Discontinued

XUYFPDC151

Schneider Electric XUYFPDC151 Image
Discontinued
XUYFPDC151

plastic fibre optic for sensor - diffuse - mark reader - 1.5m - Sn18mm

Show more characteristics
XUYFPDC151XUYFPDC151  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Integrated fiber optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour mark readers sensor
    Complementary
    product compatibility
    XUYDCFCO966S
    [Sn] nominal sensing distance
    18 mm
    optic fiber length
    1.5 m
    external diameter
    8 mm
    head mounting
    M18 x 100
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /