Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYFPCFA61 Image

XUYFPCFA61

Schneider Electric XUYFPCFA61 Image
XUYFPCFA61

plastic fibre optic for sensor - diffuse - color - 0.6m - Sn2..4mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour detection sensor
    additional information
    Thin reading
    Complementary
    product compatibility
    XUYLC2004
    XUYLC2001
    [Sn] nominal sensing distance
    2…4 mm
    optic fiber length
    0.6 m
    external diameter
    2.2 mm
    head mounting
    M4
    spot diameter
    2...3 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYFPCFA61: plastic fibre optic for sensor - diffuse - color - 0.6m - Sn2..4mm (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /