Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYFLNEP40015 Image

XUYFLNEP40015

Schneider Electric XUYFLNEP40015 Image
XUYFLNEP40015

photo-electric sensor - XUY - fork - laser - pot +/- - 15X42mm - 12..24VDC - M8

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Infrared laser, modulated - class 1 conforming to IEC 825-1
    passage width
    15 mm
    passage depth
    42 mm
    material
    Metal/plastic
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection on small conveyor
    Detection of transparent object
    Detection of reference marks
    Detection on vibrating rail
    [Sn] nominal sensing distance
    15 mm
    Complementary
    enclosure material
    Painted aluminium and polyamide/glass
    keypad type
    Green
    minimum object diameter for detection
    0.05 mm
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Adjustment mode and keypad locking: 1 LED (red)
    Output state: 1 LED (yellow)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    10 kHz
    maximum voltage drop
    <2 V (closed state)
    current consumption
    40 mA no-load
    load capacitance
    330 nF
    time response
    -20…20 µs
    setting-up
    Sensitivity by numeric potentiometer
    net weight
    0.19 kg
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -30…80 °C
    immunity to ambient light
    10000 lux natural light
    5000 lux incandescent bulb
    vibration resistance
    7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUYFLNEP40015: photo-electric sensor - XUY - fork - laser - pot +/- - 15X42mm - 12..24VDC - M8 (Version 1.0)
    CAD file (on TraceParts) for XUYFLNEP40015: photo-electric sensor - XUY - fork - laser - pot +/- - 15X42mm - 12..24VDC - M8 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    Фотоэлектрические датчики типов XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYFL..., XUYFAL... Neptune laser optical forks, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Optical axis

    Dimensions in mm

    A

    B

    b1

    C

    15

    42

    57

    27

    Dimensions in in.

    A

    B

    b1

    C

    0.59

    1.65

    2.24

    1.06


  • Connections and Schema

    Wiring Schemes
    M8 Connector


    1 :
    BN: Brown
    2 :
    WH: White
    3 :
    BU: Blue
    4 :
    BK: Black

    4-Wire, PNP/NPN Outputs


    BN :
    Brown
    WH :
    White
    BK :
    Black
    BU :
    Blue


Compare products: /