Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYFLCLHR2561 Image

XUYFLCLHR2561

Schneider Electric XUYFLCLHR2561 Image
XUYFLCLHR2561

plastic fibre optic for sensor - diffuse - color - 0.6m - Sn25mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XUYFLCLHR2561 is replaced by:
Product
Qty
XUYLC2001
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2009
1
  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Fiber optic special colours
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour detection sensor
    Complementary
    product compatibility
    XUYLCLAR26CSP
    XUYLCLAR5DSP
    detection system
    Diffuse, high performance
    [Sn] nominal sensing distance
    25 mm
    optic fiber length
    0.6 m
    spot diameter
    2 mm
    product weight
    0.045 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /