Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY - fork - 2X40mm - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Infrared, continuous
    passage width
    2 mm
    passage depth
    40 mm
    material
    Metal
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP/NPN
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    Control of tools travel
    Detection of marks on a translucent film
    Detection of sheets overlapping
    Detection on a labelling machine
    Lateral shift control of a belt
    Lift cage position control
    [Sn] nominal sensing distance
    2 mm
    Complementary
    enclosure material
    Painted aluminium strong housing
    type of output signal
    Discrete
    output type
    Solid state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    10 kHz
    voltage drop
    < 1 V at 10 mA (closed state)
    < 2 V at 100 mA (closed state)
    current consumption
    40 mA (no-load)
    time response
    30 µs
    delay recovery
    30 µs
    depth
    12 mm
    length
    60 mm
    width
    40 mm
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 3000 lux with incandescent bulb
    <= 3000 lux with natural light
    IP degree of protection
    IP65 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYF95...S Fork sensor, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.