Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY 989 - emitter - 12..24VDC - M8

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Miniature
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    2-wire
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Conveyor system and access control series
    emission
    Red LED, pulsed
    [Sn] nominal sensing distance
    1 m polarised reflex
    4 m thru beam
    0.08 m diffuse with background suppression
    0.25 m diffuse with adjustable sensitivity
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    cover material
    PUR
    pulse frequency
    6 kHz
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    500 Hz
    voltage drop
    < 2 V at 100 mA (closed state)
    <= 1 V at 10 mA (closed state)
    current consumption
    < 25 mA (no-load)
    delay response
    1 ms
    product weight
    0.044 kg
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...80 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYECO989: photo-electric sensor - XUY 989 - emitter - 12..24VDC - M8 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYE989S, XUYR989S Miniature sensor in throughbeam mode, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.