Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY - polarised - Sn 0.8m - 12..24VDC - M8

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    specific application of photoelectric detector
    Detection of transparent parts
    Bottle detection on blow moulding machinery
    Thru beam on a conveyor
    sensor name
    XUY
    sensor design
    Compact
    material
    Plastic
    detection system
    Polarised reflex
    emission
    Red LED
    [Sn] nominal sensing distance
    0...80 cm reflector 50 x 50 mm at 80 cm maximum
    discrete output type
    PNP/NPN
    electrical connection
    4 pins M8 1 male connector
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    100 mA for overload and short-circuit protection
    current consumption
    < 45 mA (no-load)
    Complementary
    enclosure material
    Polycarbonate strong housing
    pulse frequency
    8 kHz
    type of output signal
    Discrete
    output type
    Solid state
    add on input
    Remote input
    supply circuit type
    DC
    supply voltage limits
    10...30 V DC
    switching frequency
    < 1 kHz
    voltage drop
    < 2 V at 100 mA (closed state)
    <= 1 V at 10 mA (closed state)
    time delay range
    0...5 s
    delay response
    < 500 µs
    delay recovery
    < 500 µs
    setting-up
    Sensitive adjustment with teach mode
    Environment
    product certifications
    cULus
    CE
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 10000 lux with incandescent bulb
    <= 20000 lux with natural light
    IP degree of protection
    IP67
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0703  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYBAT1CO956S: photo-electric sensor - XUY - polarised - Sn 0.8m - 12..24VDC - M8 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYBAT956S Sensor for transparent products, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.