Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY - polarised - axial teach - Sn 2m - 12..24VDC - M8

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Compact
    detection system
    Polarised reflex
    material
    Plastic
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP/NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection of shiny parts
    Position or presence control of parts on conditionning machine
    Through beam on a conveyor
    emission
    Red LED
    [Sn] nominal sensing distance
    1 m with reflector Ø 46 mm
    2 m with reflector Ø 84 mm
    Complementary
    enclosure material
    Polycarbonate strong housing
    pulse frequency
    8 kHz
    output type
    Solid state
    add on input
    Remote input
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    <= 1 kHz
    voltage drop
    < 1 V at 10 mA (closed state)
    < 2 V at 100 mA (closed state)
    current consumption
    < 40 mA (no-load)
    time delay range
    0...5 s
    delay response
    < 500 ms
    delay recovery
    < 500 ms
    setting-up
    Sensitivity adjustment with teach mode
    depth
    13 mm
    length
    60 mm
    width
    30 mm
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 10000 lux with incandescent bulb
    <= 20000 lux with natural light
    IP degree of protection
    IP65 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUYBACO946S: Photo-electric sensors OsiSense XU, type 946, reflex polarised, axial (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYBA946S Retro-reflex polarised axial sensor, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.