Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY 989 - reflex - Sn 1m - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Miniature
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    Conveyor system and access control series
    emission
    Red LED, pulsed
    [Sn] nominal sensing distance
    1 m polarised reflex
    4 m thru beam
    0.08 m diffuse with background suppression
    0.25 m diffuse with adjustable sensitivity
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    cover material
    PVC
    pulse frequency
    6 kHz
    output type
    Solid state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    500 Hz
    voltage drop
    < 2 V at 100 mA (closed state)
    <= 1 V at 10 mA (closed state)
    current consumption
    < 25 mA (no-load)
    delay response
    1 ms
    product weight
    0.093 kg
    Environment
    product certifications
    cULus
    CE
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 10000 lux with natural light
    <= 5000 lux with incandescent bulb
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.