Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY - polarised - Sn 10m - 12..24VDC - terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application, conveyor system and access control
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Compact
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Screw terminal
    product specific application
    Materials handling
    Access control
    Detection of belt breakage
    emission
    Red
    [Sn] nominal sensing distance
    10 m
    Complementary
    enclosure material
    Polycarbonate
    output type
    Solid state
    status LED
    1 LED color: green for output status
    1 LED color: red for alignment assistance
    1 LED color: red for dirty optics
    1 LED color: red for limit of detection
    1 LED color: red for time delay
    1 LED color: red for time function indicator
    supply voltage limits
    20...250 V AC/DC
    voltage state 0 guaranteed
    < 1.4 V
    voltage state 1 guaranteed
    > 3 V
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    > 60 Hz
    voltage drop
    < 1 V at 10 mA (closed state)
    < 2 V at 100 mA (closed state)
    current consumption
    50 mA (no-load)
    time delay range
    0...10 s retriggerable delay for output circuit
    setting-up
    Teach mode and/or fine manual adjustment
    product weight
    0.13 kg
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 10000 lux with incandescent bulb at 5° of optical axis
    <= 20000 lux with natural light at 5° to the optical axis
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUYB952S: Photo-electric sensors Osisense XU, compact, reflex polarised, terminals, Sn10m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - UL certification record (Version 1.0)
    XUY... photoelectric proximity switches, fibre amplifiers, forks and frames - cUL certification record (for Canada) (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYB952S, XUYB952R Retro-reflex polarised sensor, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.