Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYAFV954R Image

XUYAFV954R

Schneider Electric XUYAFV954R Image
XUYAFV954R

photo-electric sensor - XUY - ampli fibre - glass - 24..240VAC/DC - terminals

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    specific application of photoelectric detector
    Glass fibre use in high temperature surroundings
    Detection of presence of parts in a plastic mould
    Position or presence control of parts on assembling or conditioning machine
    Detection under extreme conditions
    sensor name
    XUY
    sensor design
    Fiber design
    emission
    Red LED
    Complementary
    electronic sensor type
    Photo-electric sensor
    material
    Glass
    enclosure material
    Polycarbonate strong housing
    pulse frequency
    400 Hz
    type of output signal
    Discrete
    output type
    Relay
    discrete output function
    1 C/O
    electrical connection
    Screw clamp terminals, 1.5 mm²
    supply circuit type
    AC/DC
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…250 V AC/DC
    output voltage
    250 V
    switching frequency
    25 Hz
    power consumption in VA
    2 VA
    maximum delay first up
    20 ms
    maximum delay recovery
    20 ms
    setting-up
    Parametering by buttons
    Environment
    product certifications
    CE
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -20…80 °C
    immunity to ambient light
    10000 lux incandescent bulb
    10000 lux natural light
    IP degree of protection
    IP65
    IP67
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYAFV954R: photo-electric sensor - XUY - ampli fibre - glass - 24..240VAC/DC - terminals (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Фотоэлектрические датчики типов XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYAFV954R Glass fibre optic sensor, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /