Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XUYAFCLARY3ANSN Image

View all OsiSense XU

XUYAFCLARY3ANSN

Schneider Electric XUYAFCLARY3ANSN Image
View all OsiSense XU
XUYAFCLARY3ANSN

photo-electric sensor - XUY - ampli for fibre - 3 channels - 12..24VDC - M8

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application, assembly, amplifier
    specific application of photoelectric detector
    Control of high and low levels
    Detection of reference marks
    High precision monitoring of movement
    Light curtains with up to 4 beams
    Simultaneous verification of up to 4 components
    sensor name
    XUY
    sensor design
    Fiber design
    number of channels
    3
    Complementary
    electronic sensor type
    Photo-electric sensor
    material
    Plastic
    enclosure material
    Polyamide PA6, glass impregnated
    display material
    Polyamide PA12
    resolution
    2000 points
    type of output signal
    Discrete
    output type
    Solid state
    discrete output function
    1 NO or 1 NC programmable
    discrete output type
    NPN
    analogue output range
    4...20 mA
    analogue input type
    Rising and falling selectable
    add on output
    Above/below the window zone on 1 selected channel
    And/or of the main outputs
    With alarm output
    electrical connection
    2 male connectors M8, 4 pins
    supply circuit type
    DC
    [Us] rated supply voltage
    15...27 V DC with reverse polarity protection
    supply voltage limits
    12...30 V DC
    switching capacity in mA
    100 mA for overload and short-circuit protection
    switching frequency
    1.1 kHz
    voltage drop
    < 2 V (closed state)
    current consumption
    150 mA (no-load)
    load capacitance
    200 nF
    delay response
    1 ms for analogue output
    0.45 ms
    delay recovery
    1 ms for analogue output
    0.45 ms
    product weight
    0.15 kg
    Environment
    product certifications
    CE
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 5000 lux with incandescent bulb
    <= 6000 lux with natural light
    IP degree of protection
    IP40 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUYAFCLARY3ANSN: Photo-electric sensors OsiSense XU amplifier for optical fiber , multi channel plastic or glass fiber (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.