Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY - ampli fibre - plastic - 115..230VAC - terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    specific application of photoelectric detector
    Conditioning
    Control of objects in small and medium handling
    Detection of parts with remote amplifier
    Packaging
    sensor name
    XUY
    sensor design
    Fiber design
    number of channels
    2
    emission
    Red LED
    Complementary
    electronic sensor type
    Photo-electric sensor
    material
    Plastic
    enclosure material
    ABS strong housing
    pulse frequency
    3 kHz
    type of output signal
    Discrete
    output type
    Relay
    discrete output function
    1 C/O
    electrical connection
    Screw clamp terminals, 1.5 mm²
    supply circuit type
    AC
    [Us] rated supply voltage
    115...230 V AC
    output voltage
    250 V
    switching frequency
    25 Hz
    power consumption in VA
    4 VA
    delay first up
    20 ms
    delay recovery
    20 ms
    Environment
    product certifications
    CE
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -20...80 °C
    immunity to ambient light
    <= 10000 lux with incandescent bulb
    <= 10000 lux with natural light
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYAF400A: photo-electric sensor - XUY - ampli fibre - plastic - 115..230VAC - terminals (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUYAF400 Plastic fibre optic sensor, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.