Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUY - emitter - Sn 20m - cable 15m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor transmitter
    specific application of photoelectric detector
    Atmosphere with high level of dust, vapor, rain, smoke
    Cement and plaster application
    Food and beverage industry
    Washing gantry
    Wood and paper industry
    sensor name
    XUY
    sensor design
    Cylindrical M12
    material
    Stainless steel
    detection system
    Thru beam
    emission
    Infrared, 880 nm
    [Sn] nominal sensing distance
    20 m
    electrical connection
    1 cable
    cable length
    15 m
    Complementary
    enclosure material
    Stainless steel
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    immunity to ambient light
    <= 10000 lux with external light
    vibration resistance
    7.5 gn, amplitude = +/- 0.5 mm at 10...150 Hz conforming to IEC 60068-2
    IP degree of protection
    IP66
    IP67
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.