Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XUY410NC3H03M12 Image

View all OsiSense XU

XUY410NC3H03M12

Schneider Electric XUY410NC3H03M12 Image
View all OsiSense XU
XUY410NC3H03M12

Roller Sensor for Conveyor 410 MM N3- ES108 IP50 Hex Fix Cable 30cm- connect M12

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Roller sensor
    detection system
    Diffuse
    material
    Metal
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 remote male connector M12, 4 pins
    cable length
    0.3 m
    product specific application
    Conveyor system
    emission
    Infrared
    [Sn] nominal sensing distance
    0.1 m diffuse
    Complementary
    enclosure material
    Aluminium
    lens material
    Polycarbonate
    cover material
    PVC
    pulse frequency
    1 kHz
    output type
    Solid state
    status LED
    1 LED color: yellow for output signal
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    18...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    500 Hz
    voltage drop
    < 2 V at 100 mA (closed state)
    current consumption
    < 35 mA (no-load)
    delay response
    1 ms
    diameter
    12 mm
    length
    410 mm
    product weight
    0.065 kg
    Environment
    product certifications
    CCSAus
    CE
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -20...80 °C
    IP degree of protection
    IP50 conforming to IEC 60529
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    XUY... photoelectric roller sensors and XZBA... control box - cCSAus certificate of compliance (for USA and Canada) (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUY... Roller conveyor sensor, Instruction Sheet (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUY... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Dimensions in mm

    A

    B

    ES

    410

    29

    108

    Dimensions in in.

    A

    B

    ES

    16.14

    1.14

    4.25


  • Mounting and Clearance

    Mounting
    Mounting on the Sides Hexagonal Supports (2 of Each Support are Supplied with the Sensor)


    Mounting Underneath (Brackets, Screws and Nuts not Supplied)


    Mounting Precautions

    Recommended mounting


    (1)
    Sn ≤ 100 mm

    Not recommended



  • Connections and Schema

    Wiring Schemes
    M12 Connector


    1 :
    Brown
    2 :
    White (disconnected)
    3 :
    Blue
    4 :
    Black

    PNP, NO Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black

    PNP, NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black

    NPN, NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black

    NPN, NO Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black


  • Performance Curves

    Detection Curves
    Conveyor Axis - Load Running Direction


    (1)
    Black 6%
    (2)
    White 92%
    (x)
    Distance between the target and the optical axis in mm
    (y)
    Distance between the target and the sensor in mm

    Roller Axis - Direction at Right-angles to Load Running


    (1)
    Black 6%
    (2)
    White 92%
    (x)
    Distance between the target and the optical axis in mm
    (y)
    Distance between the target and the sensor in mm