Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUX - multi - Sn 0..40m - 24..240VAC/DC - terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUX
    sensor design
    Compact 92 x 71
    detection system
    Multimode
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
    product specific application
    -
    emission
    Infrared diffuse
    Infrared diffuse with background suppression
    Infrared thru beam
    Red polarised reflex
    [Sn] nominal sensing distance
    2 m diffuse
    1.3 m diffuse with background suppression
    40 m thru beam need a transmitter XUX0ARCTT16T
    11 m polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    15 m polarised reflex
    3 m diffuse
    60 m thru beam
    1.3 m diffuse with background suppression
    output type
    Relay
    add on output
    With alarm output, <= 100 mA with overload and short-circuit protection
    cable entry
    1 entry for M16 x 1.5 cable gland, cable outer diameter: 7...10 mm
    status LED
    1 LED (green) for supply
    1 LED (red) for instability
    1 LED (yellow) for output state
    [Us] rated supply voltage
    24...240 V AC/DC
    switching capacity in mA
    0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    voltage drop
    <= 1.5 V (closed state)
    power consumption in W
    2 W AC/DC
    time delay range
    0.02...15 s monostable, on-delay or off-delay (programmable) delay
    delay first up
    < 200 ms
    delay response
    < 25 ms
    delay recovery
    < 25 ms
    setting-up
    Self-teaching
    electrical durability
    500000 cycles, cos f = 0.4, 60 cyc/mn at 250 V
    500000 cycles, cos f = 1, 60 cyc/mn at 250 V
    depth
    77 mm
    height
    92 mm
    width
    31 mm
    product weight
    0.2 kg
    Environment
    product certifications
    CSA
    UL
    CE
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUX0ARCTT16: photo-electric sensor - XUX - multi - Sn 0..40m - 24..240VAC/DC - terminals (Version 1.0)
    CAD files for XUX0ARCTT16: Photo-electric sensors OsiSense XU, compact 92X71, multimode, terminals (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUB / XUM / XUK / XUX Osiconcept photo-electric sensors, instruction sheet (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUX... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUX0ARCTT16 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Elongated hole Ø 5.5 x 7
    (2)
    Elongated hole Ø 5.5 x 9
    (3)
    Ø 5.5 hole


  • Connections and Schema

    Wiring Schemes
    Relay Output AC/DC

    Terminals

    1

    AC/DC

    2

    AC/DC

    3

    NO

    4

    Relay common

    5

    NC


  • Performance Curves

    Detection Curves
    With Thru-beam Accessory (Thru-beam)


    Without Accessory (Diffuse)


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm

    Without Accessory (Diffuse with background suppression)


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm

    With reflector (Polarised reflex)


    With reflector XUZC50

    Variation of Usable Sensing Distance Su (Without accessory, with adjustable background suppression)

    Teach Mode at Minimum


    Teach Mode at Maximum


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)