Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Vision sensor object standard focal lengh 12mm white leds

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Vision
    electronic sensor type
    Vision sensor
    sensor name
    XUW
    sensor design
    Compact
    detection system
    Diffuse
    Complementary
    focal length
    12 mm
    setting-up
    Focus adjustment by potentiometer
    [Sn] nominal sensing distance
    30...650 mm
    field of view
    8 x 6...250 x 170 mm
    pixel resolution
    736 x 480
    technology type
    CMOS
    light source
    White LED (4 groups of 2 leds)
    tool type
    Pattern matching (cycle time:40 ms)
    Contour (cycle time:60 ms)
    Contrast (cycle time:4 ms)
    Brightness (cycle time:4 ms)
    Greyscale (cycle time:4 ms)
    number of jobs
    2
    number of tools per job
    32
    acquisition speed
    25 frames/s
    number of inputs
    2 input(s) PNP or NPN programmable
    input function
    External trigger
    Program selection
    number of outputs
    4 output(s) PNP or NPN programmable
    discrete output function
    1 NO or 1 NC programmable
    output function governance
    Timer
    Logical functions
    Ready
    Valid
    input/output number
    2 configurable PNP or NPN programmable
    communication port protocol
    Ethernet/IP
    electrical connection
    1 male connector, connector type: M12, 12 pins, circuit application: power supply and digital input/output (metal)
    1 female connector, connector type: M12, 4 pins, circuit application: Ethernet network (metal)
    enclosure material
    ABS
    Aluminium
    lens material
    PMMA
    [Us] rated supply voltage
    24 V DC, protection type: reverse polarity protection
    24 V DC, protection type: short-circuit protection
    supply voltage limits
    21...26 V DC
    switching capacity in mA
    50 mA by output (resistive or PLC input load)
    100 mA ejector output (inductive load)
    current consumption
    <= 200 mA at no-load
    delay first up
    13 s
    depth
    65 mm
    height
    45 mm
    width
    45 mm
    product weight
    0.16 kg
    provided equipment
    Mounting clamp XUZASW001
    1 CD (software and documentation)
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...60 °C
    relative humidity
    80 % (non-condensing)
    vibration resistance
    7 gn +/- 1.5 mm (f=10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Software - Released
    Date
    Size
    Add to My Documents
    XUW PC Software for Vision Sensors XUW... (Version 1.7.10.1)
    Catalogue
    Date
    Size
    Add to My Documents
    Vision sensors OsiSense XUW (Version 1.0)
    Date 4/12/18
    Size 8.1 MB
    Capteurs de vision OsiSense XUW (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    XUWSA… Vision Sensoren – Standardversion, Benutzerhandbuch (Version 01)
    XUWSA… Vision Sensors, User manual (Version 01)
    XUWSA… Capteurs de vision - Standard, Manuel utilisateur (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUWSA12W: Vision sensors OsiSense XUW, compact standard (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUWSA… Vision Sensors, Instruction Sheet (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUW... vision sensors and XUZL... additional external lightings (Version 2.0)
    EDS files
    Date
    Size
    Add to My Documents
    EDS file for XUW Vision Sensors (Version 1.3)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/15/19
    Size 195.3 KB
    Firmware - Released
    Date
    Size
    Add to My Documents
    XUW_A_Vision sensor_Firmware (Version 1.7.22.1)
    Date 1/31/19
    Size 17.1 MB
    Date 1/31/19
    Size 21 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Optical axis


  • Mounting and Clearance

    Mounting
    With the Bracket Dovetail Provided with the Sensor


    (1)
    Tightening torque: A = 1.5 N.m (13.28 Ib-in)


  • Connections and Schema

    Wiring Diagram: Application with PNP Sensor (External Trigger)


    (1)
    PNP sensor (external trigger)
    (2)
    XUW•••
    (3)
    Imax = 100 mA


    Wiring diagram: Application with NPN Sensor (External Trigger)


    (1)
    NPN sensor (external trigger)
    (2)
    XUW•••
    (3)
    Imax = 100 mA


    Connectors


    24 Vdc Digital Wires: Assignment

    PIN

    Color

    Use

    1

    Brown

    +Ub (24 Vdc)

    2

    Blue

    GND

    3

    White

    IN (external trigger) 4

    41

    Green

    READY4 output

    5

    Pink

    6

    Yellow

    72

    Black

    Input/Output4

    82

    Gray

    Input/Output4

    9

    Red

    Output (external light)4

    10

    Purple

    Input

    11

    Gray/Pink

    Valid4 output3

    12

    Red/Blue

    Output4 (100 mA ejector)

    1 : Ready: Sensor ready for a new trigger

    2 : Configurable digital inputs-outputs

    3 : VALID: indicates that results are available

    4 : PNP or NPN inputs / outputs


    Ethernet Connection Wires: Assignment

    (M12) 4 pole

    Color

    PIN(RJ45)

    Crossover

    1

    Yellow

    1

    RxD+

    2

    White

    3

    TxD+

    3

    Orange

    2

    RxD-

    4

    Blue

    6

    TxD-