-
Characteristics
Main range of product OsiSense XUseries name General purposeelectronic sensor type Photo-electric sensorsensor name XUVRsensor design Forkdetection system Thru beamemission Red LED, modulatedpassage width 30 mmpassage depth 30 mmmaterial Metal/plasticsupply circuit type DCwiring technique 3-wirediscrete output type PNPdiscrete output function 1 NOelectrical connection Cablecable length 2 mproduct specific application Detection on small conveyor[Sn] nominal sensing distance 30 mmComplementary enclosure material Painted aluminium and polyamide/glassspot diameter 0.8 mmtype of output signal Discreteoutput type Solid statewire insulation material PvRstatus LED 1 LED (yellow) for output state[Us] rated supply voltage 12...24 V DC with reverse polarity protectionsupply voltage limits 10...30 V DCswitching capacity in mA 100 mA (overload and short-circuit protection)switching frequency 4000 Hzvoltage drop <= 1.5 V (closed state)current consumption < 20 mA (no-load)product weight 0.19 kgEnvironment product certifications CECSAULambient air temperature for operation -10...60 °Cambient air temperature for storage -40...80 °Cimmunity to ambient light 10000 lux with natural light5000 lux with incandescent bulbvibration resistance 7 gn, amplitude = +/- 0.75 mm (f = 10...55 Hz) conforming to IEC 60068-2-6shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27IP degree of protection IP65IP67Offer Sustainability RoHS (date code: YYWW) Contractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- Spanish
- Danish
- Russian
- Czech
- French
- Italian
- Finnish
- German
- Swedish
- Norwegian
- Dutch
- Turkish
CADSizeAdd to My Documentsphoto-electric sensors fork 30mm (Version 1.0)photo-electric sensors fork 30mm (Version 1.0)CAD files for XUVR0303PANL2: Photo-electric sensors OsiSense XU, fork, infrared, DC, NPN (Version 1.0)Date 2/8/19Size 145.1 KBCertificateSizeAdd to My DocumentsXUVE..., XUVF... and XUVR... photoelectric forks and frames - UL certification record (Version 1.0)Date 11/7/18Size 301 BXUVE..., XUVF... and XUVR... photoelectric forks and frames - cUL certification record (for Canada) (Version 1.0)Date 11/7/18Size 323 BXUVR... photoelectric forks - CSA certificate of compliance (Version 1.0)Фотоэлектрические датчики типов XU... - Сертификат соответствия EAC (Version 1.0)Declaration of conformitySizeAdd to My DocumentsXU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)Date 12/26/18Size 227.9 KBEU RoHS DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)Transmission LED(2)Yellow LED: output signalDimensions in mm
Passageway A
Depth B
a
b
b1
G
G1
G2
G3
∅
30
40
54
65.7
57.5
30
17
-
-
4 x 4.3
Dimensions in in.
Passageway A
Depth B
a
b
b1
G
G1
G2
G3
∅
1.18
1.57
2.13
2.59
2.26
1.18
0.67
-
-
0.16 x 0.17
-
Connections and Schema
Wiring SchemesM8 Connector1 :BN: Brown3 :BU: Blue4 :BK: BlackPNP Output