Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XUSZAST4PPT Image

View all Preventa XU

Preventa XU - XUSZAST4PPT

Muting application

Schneider Electric XUSZAST4PPT Image
View all Preventa XU
Preventa XU - XUSZAST4PPT
Muting application

Safety light curtain muting arm T 4parallel single beam transparent material

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Single-beam prebuilt muting arms
    device short name
    XUSZAS
    output type
    4 discrete solid-state PNP (NO)
    [R] Resolution
    Detection of transparent parts
    [Sn] nominal sensing distance
    0...2 m
    number of beams
    1
    Complementary
    product compatibility
    XUSL4M
    detection system
    Polarised reflex
    product specific application
    Conveyor system normal speed
    Conveyor system entry/exit direction
    sensing range
    > 75 cm pallet length
    response time
    < 100 ms
    kit composition
    Quick start guide
    Reflex system photo-electric sensor
    emission
    IR LED
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Via connector
    current consumption
    42 mA
    output voltage
    24 V
    output circuit type
    DC
    voltage drop
    <= 0.5 V
    switching capacity in mA
    100 mA
    local signalling
    4 yellow LED receiver
    housing colour
    Red RAL 3000
    Environment
    directives
    89/336/EEC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    98/37/EEC - machinery
    2011/65/EU - RoHS directive
    1907/2006/EC - REACH directive
    product certifications
    CE
    optical characteristic
    REACH
    RoHS compliant
    safety reliability data
    PFHd = 2.73E-7 1/h
    ambient air temperature for operation
    -30...55 °C
    ambient air temperature for storage
    -30...70 °C
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10...55 Hz) conforming to IEC 61496-1
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    XUSZAS... Muting arms with pre-built Single beam muting sensors, Quick Start Guide (Version 00)
    XUSZAS... Bras de Muting avec capteurs Muting à un faisceau préintégrés, Guide de démarrage rapide (Version 00)
    XUSZAS... Brazos de muting con sensores de muting de un haz preintegrados, Guía de inicio rápido (Version 00)
    XUSL4M... Type 4 Safety Light Curtains with Integrated Muting Function, User Manual (Version 00)
    XUSZAS Bracci di muting con sensori di muting singolo fascio precreato, Guida di avvio rapido (Version 00)
    XUSZAS... Muting-Arme mit vorgefertigten einstrahligen Muting-Sensoren, Kurzanleitung (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUSL4E..., XUSL2E... Safety Light Curtain, Product End-of-Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUSL4E..., XUSL2E..., XUSL4M... Safety Light Curtain, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.