Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

protection tube - safety light curtain type 4 - acrylic - 1720.8 mm - IP67

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    IP67 protection tube
    accessory / separate part type
    Protection tube
    accessory / separate part category
    Protection accessories
    product compatibility
    XUSLDS....1720
    XUSLDM...1720
    XUSLB...1720
    accessory / separate part destination
    Safety light curtain type 4
    quantity per set
    Set of 2
    Complementary
    height
    1720.8 mm
    material
    Acrylic
    sensing distance reduction coefficient
    0.90 Sn
    product weight
    8.2 kg
    Environment
    IP degree of protection
    IP67 conforming to IEC 60529
    resistance to chemical agents
    Limited resistant against ketones
    Limited resistant against esters
    Resistant to inorganic diluted acids
    Resistant alkalis
    Resistant aqueous solutions
    Resistant aliphatic hydrocarbons
    Resistant detergents and cleaners
    Limited resistant against chlorinated or aromatic hydrocarbons
    environmental characteristic
    UV resistant
    Resistant against immersion in water
    Adverse weather resistant
    Humidity resistant
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -25...70 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.