Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

test bar Ø 14 mm - for XUSLB XUSLD - type 4 security light curtains

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Test bar
    accessory / separate part designation
    Test bar Ø 14 mm
    product compatibility
    XUSLD
    XUSLB
    accessory / separate part destination
    Safety light curtain type 4
    Complementary
    diameter
    14 mm
    product weight
    0.05 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.