Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XUSLPZ2A0600MR Image

View all Preventa XU

Preventa XU - XUSLPZ2A0600MR

Light curtains

Schneider Electric XUSLPZ2A0600MR Image
View all Preventa XU
Preventa XU - XUSLPZ2A0600MR
Light curtains

safety light curtain receiver type 4 - XUSLP - height 400 mm - 2 beams

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains receiver type 4
    device short name
    XUSLP
    product compatibility
    XUSLPZ2A0600M
    design
    Compact
    output type
    1 auxiliary output solid-state PNP
    2 safety outputs OSSD solid-state PNP (NO) (short-circuit protection)
    product specific application
    For body protection
    minimum object diameter for detection
    600 mm
    [Sn] nominal sensing distance
    0.8...20 m depending on configuration
    0.8...70 m depending on configuration
    height protected
    400 mm
    number of beams
    2
    Complementary
    detection system
    Transmitter-receiver system
    response time
    < 16 ms light beam coding C
    < 20 ms light beam coding B
    < 24 ms light beam coding A
    [EAA] effective aperture angle
    2.5 ° at 3 m
    [Us] rated supply voltage
    24 V DC (+/- 20 %) against reverse polarity
    [Ie] rated operational current
    2 A
    current consumption
    300 mA no-load
    1.6 A with maximum load
    output current limits
    650 mA for safety outputs OSSD
    100 mA for auxiliary output
    output voltage
    24 V
    output circuit type
    DC
    monitoring act of of relay MPCE/EDM
    50 mA
    local signalling
    4 LEDs stop, run, top alignment, bottom alignment
    electrical connection
    1 male connector M12 5 pins
    marking
    CE
    material
    Casing : aluminium
    End caps : 20 % fibre glass impregnated nylon
    Front face : acrylic
    fixing mode
    End brackets
    Environment
    standards
    EN/IEC 61496-1
    EN/IEC 61496-2
    Work equipment directive 2009/104/EC
    EN/IEC 61496-1-2 for type 4 ESPE
    OSHA 1910-217C
    ANSI B11:19-1990
    OSHA 1910-212
    EMC 2004/108/EC
    ROHS directive 2002/95/EC
    ANSI/RIA R15.06
    Machinery directive 2006/42/EC
    product certifications
    TÜV
    UL
    CSA
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...75 °C
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f = 10...55 Hz) conforming to IEC 61496-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.