Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

safety light curtains receiver type 4 - for finger protection - 920 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains receiver type 4
    series name
    Optimum
    device short name
    XUSLB
    product compatibility
    XUSLBQ6A0920
    output type
    1 auxiliary output solid-state PNP
    2 safety outputs OSSD solid-state PNP (NO) (short-circuit protection)
    product specific application
    For finger protection
    minimum object diameter for detection
    14 mm
    [Sn] nominal sensing distance
    3 m with PDM
    0.3...7 m
    height protected
    920 mm
    number of beams
    92
    Complementary
    detection system
    Transmitter-receiver system
    response time
    32 ms
    [EAA] effective aperture angle
    2.5 ° at 3 m
    [Us] rated supply voltage
    24 V DC (+/- 20 %) against reverse polarity
    [Ie] rated operational current
    2 A
    current consumption
    450 mA no-load
    1.8 A with maximum load
    output current limits
    625 mA for safety outputs OSSD
    100 mA for auxiliary output
    output voltage
    24 V
    output circuit type
    DC
    monitoring act of of relay MPCE/EDM
    50 mA
    local signalling
    4 LEDs stop, run, interlock, ECS/B Blanking or FB (Floating Blanking)
    electrical connection
    1 female connector M12 8 pins
    marking
    CE
    material
    Casing : aluminium
    End caps : 20 % fibre glass impregnated nylon
    fixing mode
    End brackets
    Environment
    standards
    EN/IEC 61496-1
    ANSI B11:19-1990
    Work equipment directive 2009/104/EC
    EN/IEC 61496-1-2 for type 4 ESPE
    OSHA 1910-217C
    Machinery directive 2006/42/EC
    EMC 2004/108/EC
    OSHA 1910-212
    ROHS directive 2002/95/EC
    ANSI/RIA R15.06
    EN/IEC 61496-2
    product certifications
    TÜV
    CSA
    UL
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -25...75 °C
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f = 10...55 Hz) conforming to IEC 61496-1
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    XUSLN..., XUSLP..., XUSLB... and XUSLD... Safety light curtains, Product End-of-Life Instructions (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /