Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

safety light curtain type 4 - XUSLB - for finger protection - 360 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XUSLBQ6A0360 is replaced by:
Product
Qty
XUSL4E14F046N
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 12 June 2014
  • -
1
  • Main
    range of product
    Preventa Safety detection
    series name
    Basic
    product or component type
    Safety light curtain type 4
    device short name
    XUSLB
    output type
    1 auxiliary output solid-state PNP
    2 safety outputs OSSD solid-state PNP (NO) (short-circuit protection)
    product specific application
    For finger protection
    minimum object diameter for detection
    14 mm
    [Sn] nominal sensing distance
    3 m with Programming and Diagnostic Module (PDM)
    0.3...7 m
    height protected
    360 mm
    number of beams
    36
    Complementary
    detection system
    Transmitter-receiver system
    response time
    23 ms
    kit composition
    1 arc suppressor set(s)
    1 receiver(s)
    1 transmitter(s)
    1 test rod(s)
    2 sets of 2 brackets with fixings
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC (+/- 20 %)
    [Ie] rated operational current
    2 A
    current consumption
    285 mA (transmitter)
    450 mA no-load (receiver)
    1.8 A with maximum load (receiver)
    output current limits
    625 mA for safety outputs OSSD
    100 mA for auxiliary output
    output voltage
    24 V
    output circuit type
    DC
    switching capacity in mA
    50 mA
    local signalling
    1 LED (transmitter), function: power supply
    4 LEDs (receiver), function: stop, run, interlock, ECS/B Blanking or FB (Floating Blanking)
    electrical connection
    1 female connector M12 5 pins (transmitter)
    1 female connector M12 8 pins (receiver)
    function available
    Alignment aid by display of each light beam broken accessible by cabling alone
    Auto/manual accessible via programming and diagnostic module
    Automatic start accessible by cabling alone
    Auxiliary output (PNP, status signalling) accessible by cabling alone
    Display of operating modes and faults by LED and/or PDM accessible via programming and diagnostic module
    LED display of operating modes and faults accessible by cabling alone
    Light beam coding (A or B) accessible via programming and diagnostic module
    Monitoring of external switching devices (EDM: External Device Monitoring) accessible via programming and diagnostic module
    Programming+downloading of conf settings, via programming+diagnostic module(PDM) accessible via programming and diagnostic module
    Sensing distance (short, long) accessible via programming and diagnostic module
    Test (MTS: Monitoring Test Signal) accessible by cabling alone
    marking
    CE
    material
    Casing : aluminium
    End caps : 20 % fibre glass impregnated nylon
    fixing mode
    End brackets
    product weight
    2.15 kg
    Environment
    standards
    EMC 2004/108/EC
    ANSI/RIA R15.06
    OSHA 1910-217C
    Machinery directive 2006/42/EC
    ANSI B11:19-1990
    Work equipment directive 2009/104/EC
    EN/IEC 61496-2
    EN/IEC 61496-1
    ROHS directive 2002/95/EC
    EN/IEC 61496-1-2 for type 4 ESPE
    OSHA 1910-212
    product certifications
    CSA
    UL
    TÜV
    safety level
    Type 4 conforming to IEC 61496-1-2
    Can reach SIL 3 conforming to IEC 61508 (correctly wired)
    Can reach category 4 conforming to EN/ISO 13849-1 (correctly wired)
    Can reach PL = e conforming to EN/ISO 13849-1 (correctly wired)
    safety reliability data
    PFH = 4.9E-8 1/h conforming to IEC 61508 (verified in worst case conf: 256 beams, 2 segments, mute), proof test interval = 20 yr
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -25...75 °C
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f = 10...55 Hz) conforming to IEC 61496-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    XUSLB/XUSLDM Barrière immatérielle de sécurité (Version 00)
    XUSLB/XUSLDM Barrera inmaterial de seguridad (Version 00)
    XUSLB/XUSLDM Barriera immateriale di sicurezza (Version 00)
    XUSLB/XUSLDM Safety Light Curtain (Version 00)
    XUSLB/XUSLDM Unfallschutz-Lichtvorhang (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUSLN..., XUSLP..., XUSLB... and XUSLD... Safety light curtains, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.