Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XUSLBQ6A0280T Image

XUSLBQ6A0280T

Schneider Electric XUSLBQ6A0280T Image
XUSLBQ6A0280T

safety light curtains transmitter type 4 - for finger protection - 280 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains transmitter type 4
    series name
    Optimum
    device short name
    XUSLB
    product compatibility
    XUSLBQ6A0280
    product specific application
    For finger protection
    minimum object diameter for detection
    14 mm
    [Sn] nominal sensing distance
    3 m with PDM
    0.3...7 m
    height protected
    280 mm
    number of beams
    24
    Complementary
    detection system
    Transmitter-receiver system
    response time
    23 ms
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC (+/- 20 %) against reverse polarity
    [Ie] rated operational current
    2 A
    current consumption
    285 mA
    monitoring act of of relay MPCE/EDM
    50 mA
    local signalling
    1 LED power supply
    electrical connection
    1 female connector M12 5 pins
    marking
    CE
    material
    Casing : aluminium
    End caps : 20 % fibre glass impregnated nylon
    fixing mode
    End brackets
    Environment
    standards
    EN/IEC 61496-1
    EN/IEC 61496-2
    ROHS directive 2002/95/EC
    Work equipment directive 2009/104/EC
    EMC 2004/108/EC
    OSHA 1910-217C
    EN/IEC 61496-1-2 for type 4 ESPE
    ANSI B11:19-1990
    Machinery directive 2006/42/EC
    ANSI/RIA R15.06
    OSHA 1910-212
    product certifications
    TÜV
    UL
    CSA
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -25...75 °C
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f = 10...55 Hz) conforming to IEC 61496-1
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    XUSLN..., XUSLP..., XUSLB... and XUSLD... Safety light curtains, Product End-of-Life Instructions (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /