Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XUSL4MA40H136N Image

View all Preventa XU

Preventa XU - XUSL4MA40H136N

Muting application

Schneider Electric XUSL4MA40H136N Image
View all Preventa XU
Preventa XU - XUSL4MA40H136N
Muting application

Safety light curtain integrated muting hardware/soft config T4 R40 H136cm D4-12m

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 4
    output type
    2 safety outputs OSSD solid-state PNP (integrated arc suppression)
    product specific application
    For hand protection
    [R] Resolution
    40 mm
    [Sn] nominal sensing distance
    0...12 m by cabling
    0...4 m by cabling
    [Hp] Height protected
    1360 mm
    number of beams
    46
    Space between beams
    40 mm
    Type of start / restart
    Automatic
    Manual
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    response time
    14.5 ms
    kit composition
    Adjustable mounting bracket(s)
    1 user guide with certificate of conformity on CD-ROM
    1 receiver
    1 transmitter
    [EAA] effective aperture angle
    +/- 2.5 ° at 3 m
    emission
    IR LED (λ = 950 nm)
    [Us] rated supply voltage
    24 V DC (+/- 20 %)
    supply
    Power supply must meet requirements of IEC 61496-1
    Power supply must meet requirements of IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    900 mA with maximum load (receiver)
    35 mA no-load (transmitter)
    85 mA no-load (receiver)
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    voltage drop
    <= 0.5 V
    local signalling
    1 multi-colour LED (transmitter)
    10 dual colour LEDs (receiver)
    electrical connection
    2 female connectors M12 5 pins (transmitter)
    1 male connector M12 12 pins (receiver)
    3 female connectors M12 5 pins (receiver)
    1 male connector M12 5 pins (transmitter)
    function available
    LED display of operating modes and faults
    Muting
    Test
    material
    Front panel : polycarbonate
    End caps : polypropylene
    Casing : aluminium
    housing colour
    RAL 3000 : red
    fixing mode
    By fixing brackets
    product weight
    6.9 kg
    offer type
    Standard distance
    Environment
    directives
    89/336/EEC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    98/37/EEC - machinery
    89/655/EEC - work equipment
    2011/65/EU - RoHS directive
    product certifications
    CE
    cULus
    TÜV
    Safety level (correctly wired)
    SIL 3 conforming to IEC 61508
    Type 4 conforming to IEC 61496-1
    SILCL 3 conforming to IEC 62061
    Category 4 conforming to EN/ISO 13849-1
    PL = e conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    safety reliability data
    PFHd = 2.03E-8 1/h conforming to IEC 61508
    ambient air temperature for operation
    -30...55 °C
    -22...131 °F
    ambient air temperature for storage
    -30...70 °C
    -22...158 °F
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f = 10...55 Hz) conforming to IEC 61496-1
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Software - Released
    Date
    Size
    Add to My Documents
    SoMute Configuration software V1.1.1 (Version 1.1.1)
    User guide
    Date
    Size
    Add to My Documents
    XUSL4M... Cortinas de luz de segurança Tipo 4 com função Muting integrada, Guia de início rápido (Version 00)
    XUSL4M... Type 4 Safety Light Curtains with Integrated Muting Function, User Manual (Version 00)
    XUSL4M... Barriere fotoelettriche di sicurezza di tipo 4 con funzione di Muting integrata, Guida di avvio rapido (Version 00)
    XUSL4M... Barreras fotoeléctricas de seguridad tipo 4 con función Muting integrada, Guía de inicio rápido (Version 00)
    XUSL4M... Type 4 Safety Light Curtains with integrated Muting function, Quick Start Guide (Version 00)
    XUSL4M... Sicherheitslichtvorhang Typ 4 mit integrierter Muting-Funktion, Kurzanleitung (Version 00)
    XUSL4M... Barrière immatérielle de sécurité Type 4 avec fonction Muting intégrée, Guide de démarrage rapide (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUSL4E..., XUSL2E... Safety Light Curtain, Product End-of-Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUSL4E..., XUSL2E..., XUSL4M... Safety Light Curtain, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.