Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XUM8ANCNM8 Image

View all OsiSense XU

OsiSense XU - XUM8ANCNM8

General purpose

Schneider Electric XUM8ANCNM8 Image
View all OsiSense XU
OsiSense XU - XUM8ANCNM8
General purpose

photo-electric sensor - XUM - BGS - Sn 0.3m - 12..24VDC - M8

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    -
    emission
    Red diffuse with background suppression
    [Sn] nominal sensing distance
    0.3 m diffuse with background suppression
    Complementary
    enclosure material
    PBT
    lens material
    PC
    maximum sensing distance
    0.3 m diffuse with background suppression
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED (green) for instability
    1 LED (orange) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    voltage drop
    <= 2 V (closed state)
    current consumption
    <= 20 mA (no-load)
    delay first up
    < 100 ms
    delay response
    < 1 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    20 mm
    height
    33 mm
    length
    11 mm
    width
    11 mm
    product weight
    0.065 kg
    Environment
    product certifications
    CE
    cURus
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -30...70 °C
    immunity to ambient light
    3000 lux with natural light
    3000 lux with incandescent light
    vibration resistance
    20 gn, amplitude = +/- 1.5 mm (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Turkish
    • Russian
    • Czech
    • Italian
    • German
    • Swedish
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUM8ANCNM8: Photo-electric sensors OsiSense XU, miniature, diffuse BGS (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUM8... and XUMT... photoelectric proximity switches - cUR certification record (for Canada) (Version 1.0)
    XUM8... and XUMT... photoelectric proximity switches - UR certification record (Version 1.0)
    Фотоэлектрические датчики типов XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUM8A.CN... Compact Photo-electric sensors with BGS (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUM... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    R :
    Reception
    T :
    Transmission


  • Mounting and Clearance

    Mounting



  • Connections and Schema

    Wiring Schemes
    M8 Connector


    1 :
    (+)
    2 :
    Mode/Input
    3 :
    (-)
    4 :
    Output

    NPN Output


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    PK :
    Pink
    Note :
    This scheme is represented in "background suppression" mode, cabling of pink (PK) wire to 0 V


  • Performance Curves

    Detection Curves
    Variation of Usable Sensing Distance

    Minimum Setting


    Maximum Setting


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)