Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUM - BGS - Sn 0.3m - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Red diffuse with background suppression
    [Sn] nominal sensing distance
    0.3 m diffuse with background suppression
    Complementary
    enclosure material
    PBT
    lens material
    PC
    maximum sensing distance
    0.3 m diffuse with background suppression
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED (green) for instability
    1 LED (orange) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    voltage drop
    <= 2 V (closed state)
    current consumption
    <= 20 mA (no-load)
    delay first up
    < 100 ms
    delay response
    < 1 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    20 mm
    height
    33 mm
    length
    11 mm
    width
    11 mm
    product weight
    0.035 kg
    Environment
    product certifications
    CE
    cURus
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -30...70 °C
    immunity to ambient light
    3000 lux with natural light
    3000 lux with incandescent light
    vibration resistance
    20 gn, amplitude = +/- 1.5 mm (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUM8ANCNL2: Photo-electric sensors OsiSense XU, miniature, diffuse BGS (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUM8... and XUMT... photoelectric proximity switches - UR certification record (Version 1.0)
    XUM8... and XUMT... photoelectric proximity switches - cUR certification record (for Canada) (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUM8A.CN... Compact Photo-electric sensors with BGS (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    XUM... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    R :
    Reception
    T :
    Transmission


  • Mounting and Clearance

    Mounting



  • Connections and Schema

    Wiring Schemes
    NPN Output


    (-) BU :
    Blue
    (+) BN :
    Brown
    (OUT) BK :
    Black
    (MODE) PK :
    Pink
    Note :
    This scheme is represented in "background suppression" mode, cabling of pink (PK) wire to 0 V


  • Performance Curves

    Detection Curves
    Variation of Usable Sensing Distance

    Minimum Setting


    Maximum Setting


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)