Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUM - diffuse - Sn 0.4m - 12..24VDC - cable 5m

Show more characteristics >
Add to My Products Remove from My Products

XUM5ANBNL5 is replaced by:
Product
Qty
XUM5ANCNM8
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2010
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.4 m diffuse
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    0.6 m diffuse
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED (green) for instability
    1 LED (orange) for output state
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 3 V (closed state)
    current consumption
    16 mA (no-load)
    delay first up
    < 100 ms
    delay response
    0.5 ms
    delay recovery
    0.5 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    20 mm
    height
    34 mm
    width
    11 mm
    product weight
    0.063 kg
    Environment
    product certifications
    CE
    CTick
    cULus
    ambient air temperature for operation
    -30...60 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD for XUM5ANBNL5: photo-electric sensor - XUM - diffuse - Sn 0.4m - 12..24VDC - cable 5m (Version 1.0)
    CAD files for XUM5ANBNL5: Photo-electric sensors OsiSense XU, miniature, diffuse, Sn0.4m, DC, NPN (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.