Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XUM2ANCNM8R Image

View all OsiSense XU

OsiSense XU - XUM2ANCNM8R

General purpose

Schneider Electric XUM2ANCNM8R Image
View all OsiSense XU
OsiSense XU - XUM2ANCNM8R
General purpose

photo-electric sensor - XUM - receiver - 15m - 12..24VDC - M8

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor receiver
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    -
    emission
    Red thru beam
    [Sn] nominal sensing distance
    15 m thru beam need a transmitter XUM2AKCNM8T
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    output type
    Solid state
    add on input
    Test by emission breaking
    status LED
    1 LED (green) for instability and supply on
    1 LED (red) for indicator light
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 3 V (closed state)
    current consumption
    13 mA (no-load)
    delay first up
    < 100 ms
    delay response
    0.5 ms
    delay recovery
    0.5 ms
    setting-up
    Sensitivity adjustment
    depth
    20 mm
    height
    43 mm
    width
    11 mm
    product weight
    0.01 kg
    Environment
    product certifications
    CE
    CTick
    cULus
    ambient air temperature for operation
    -30...60 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUM2ANCNM8R: Photo-electric sensors OsiSense XU, miniature, thru beam, receiver connector (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUM2/4/5/6/9... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    XUM2/4/5/6/9... photoelectric proximity switches - UL certification record (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    XUM... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Receiver's Dimensions


    R :
    Reception
    (1)
    Output state LED on front face


  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Configuration switch
    (2)
    Output state LED
    (3)
    Stability and power on LED


  • Connections and Schema

    Connections and Schemes
    M8 Connector


    1 :
    (+)
    3 :
    (-)
    4 :
    OUT/Output

    NPN



  • Performance Curves

    Detection Curves


    (Y)
    Parallel movement (cm)
    (X)
    Distance (m)