Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUM - receiver - 15m - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor receiver
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Red thru beam
    [Sn] nominal sensing distance
    15 m thru beam need a transmitter XUM2AKCNL2T
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    output type
    Solid state
    add on input
    Test by emission breaking
    wire insulation material
    PVC
    status LED
    1 LED (green) for instability and supply on
    1 LED (red) for indicator light
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 3 V (closed state)
    current consumption
    13 mA (no-load)
    delay first up
    < 100 ms
    delay response
    0.5 ms
    delay recovery
    0.5 ms
    setting-up
    Sensitivity adjustment
    depth
    20 mm
    height
    34 mm
    width
    11 mm
    product weight
    0.063 kg
    Environment
    product certifications
    CE
    CTick
    cULus
    ambient air temperature for operation
    -30...60 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1152  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUM2ANCNL2R: photo-electric sensor - XUM - receiver - 15m - 12..24VDC - cable 2m (Version 2.0)
    CAD for XUM2ANCNL2R: photo-electric sensor - XUM - receiver - 15m - 12..24VDC - cable 2m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUM2/4/5/6/9... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    XUM2/4/5/6/9... photoelectric proximity switches - UL certification record (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    XUM... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.