Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUM - receiver - Sn 8m - 12..24VDC - cable 5m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XUM2ANANL5R is replaced by:
Product
Qty
XUM2ANCNM8R
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2010
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor receiver
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    8 m thru beam need a transmitter XUM2AKSNL5T
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    12 m thru beam
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PVC
    status LED
    1 LED (red) for instability
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 400 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    50 mA (no-load)
    delay first up
    30 ms
    delay response
    1 ms
    delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    depth
    27 mm
    height
    38 mm
    width
    12 mm
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -30...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation
    IP67 double insulation
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUM2ANANL5R: photo-electric sensor - XUM - receiver - Sn 8m - 12..24VDC - cable 5m (Version 2.0)
    CAD for XUM2ANANL5R: photo-electric sensor - XUM - receiver - Sn 8m - 12..24VDC - cable 5m (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.