Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUL - BGS - Sn 0.25m - 24..240VAC/DC - cable 10m

Show more characteristics >
Add to My Products Remove from My Products

XULM300318L10 is replaced by:
Product
Qty
XUK5ARCNL10
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 20 April 2006
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    10 m
    product specific application
    -
    emission
    Infrared diffuse with background suppression
    [Sn] nominal sensing distance
    0.25 m diffuse with background suppression
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    0.3 m
    output type
    Solid state
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED (red) for instability
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    20...264 V AC/DC
    output voltage
    <= 250 V
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    35 mA (no-load)
    delay first up
    30 ms
    delay response
    1 ms
    delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles, cos f = 0.4, 60 cyc/mn at 250 V
    500000 cycles, cos f = 1, 60 cyc/mn at 250 V
    depth
    27 mm
    height
    38 mm
    width
    12 mm
    product weight
    0.61 kg
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -30...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    Instruction sheet
    Date
    Size
    Add to My Documents
    XULM300318 Compact photo-electric sensor, proximity type with background suppression (Version 03)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.