Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUL - BGS - Sn 0.25m - 24..240VAC/DC - cable 5m

Show more characteristics >
Add to My Products Remove from My Products

XULM300318L05 is replaced by:
Product
Qty
XUK5ARCNL5
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 20 April 2006
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Infrared diffuse with background suppression
    [Sn] nominal sensing distance
    0.25 m diffuse with background suppression
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    0.3 m
    output type
    Solid state
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED (red) for instability
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    20...264 V AC/DC
    output voltage
    <= 250 V
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    35 mA (no-load)
    delay first up
    30 ms
    delay response
    1 ms
    delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles, cos f = 0.4, 60 cyc/mn at 250 V
    500000 cycles, cos f = 1, 60 cyc/mn at 250 V
    depth
    27 mm
    height
    38 mm
    width
    12 mm
    product weight
    0.08 kg
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -30...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    Instruction sheet
    Date
    Size
    Add to My Documents
    XULM300318 Compact photo-electric sensor, proximity type with background suppression (Version 03)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.