Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XULM080314H7L10 Image

View all OsiSense XU

XULM080314H7L10

Schneider Electric XULM080314H7L10 Image
View all OsiSense XU
XULM080314H7L10

photo-electric sensor - XUL - thru beam - Sn 8m - 24..240VAC/DC - cable 10m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    10 m
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    8 m thru beam need transmitter XULM0600H7
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    11 m
    output type
    Relay
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED for output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20...264 V AC/DC
    output voltage
    <= 250 V
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 20 Hz
    current consumption
    <= 40 mA (no-load)
    delay first up
    <= 60 ms
    delay response
    <= 25 ms
    delay recovery
    <= 25 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles, cos f = 0.4, 60 cyc/mn at 250 V
    500000 cycles, cos f = 1, 60 cyc/mn at 250 V
    depth
    45 mm
    height
    70 mm
    width
    18 mm
    product weight
    0.61 kg
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP671 conforming to NF C 20-010
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    Instruction sheet
    Date
    Size
    Add to My Documents
    CXULM06... / XULM08... Compact photo-electric sensor, thru-beam type (Version 06)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.