Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUL - reflex - kit - Sn 6m - 24..240VAC/DC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

XULM06031H60 may be replaced by any of the following products:
Product
Qty
XUK0ARCTL2
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 30 September 2005
1
XUK1ARCNL2H60
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2008
1
  • Main
    range of product
    OsiSense XU
    series name
    Application tertiary sector
    electronic sensor type
    Photo-electric sensor
    product specific application
    Access detection
    sensor name
    XUL
    sensor design
    Compact
    material
    Plastic
    detection system
    Reflex
    emission
    Infrared
    [Sn] nominal sensing distance
    6 m with reflector 50 x 50 mm
    wiring technique
    5-wire
    cable length
    2 m
    sale per indivisible quantity
    1
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    type of output signal
    Discrete
    output type
    Relay
    discrete output function
    1 C/O
    output function governance
    Light
    electrical connection
    Cable
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED (yellow) for output state
    supply circuit type
    AC/DC
    [Us] rated supply voltage
    20...240 V AC/DC
    supply voltage limits
    20...264 V AC/DC
    output voltage
    <= 250 V AC
    switching capacity in mA
    0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    2 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    power consumption in W
    <= 2 W
    delay first up
    <= 60 ms
    delay response
    <= 25 ms
    delay recovery
    <= 25 ms
    electrical durability
    500000 cycles, switching capacity: 2000 mA, cos f = 1, 60 cyc/mn at 250 V
    500000 cycles, switching capacity: 500 mA, cos f = 0.4, 60 cyc/mn at 250 V
    depth
    45 mm
    height
    70 mm
    width
    18 mm
    product weight
    0.3 kg
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 (indoor use) conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    Instruction sheet
    Date
    Size
    Add to My Documents
    XULM06031H60 Photo-electric sensors for flow control (Version 06)
    XULM040319, XULM06031 Compact photo-electric sensor, reflex and polarised reflex type (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.